Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
011-562-0043
Product Series
562
Power Options
DC
Speed
42 RPM
Torque
66 InLb
Ratio :1
43
Input Hp
1/20 HP
Input Hp
0.05 HP
Volts
90 V
Amps
0.72 A
Overhung Load
- Lbs
Weight
12 Lbs
Output Shaft Diameter
0.75 In
Lubrication
Grease Type
Motor Size Input
NA
Construction File
E89715
Insulation File
E199928
Construction File
150393
CE Certification
No
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.