??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
014-482-2029
Product Series
400
Speed
60 RPM
Torque
482 InLb
Ratio :1
28.6
Input Hp
1/2 HP
Input Hp
0.5 HP
Volts
115 V
Amps
7.81 A
Overhung Load
636 Lbs
Weight
30 Lbs
Output Shaft Diameter
0.75 In
Lubrication
Oil Type
Motor Size Input
NA
Construction File
E46035
Insulation File
E46035
Construction File
236833
CE Certification
No
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.