??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
017-260-0005
Product Series
260
Speed
345 RPM
Torque
16 InLb
Ratio :1
5
Input Hp
1/8 HP
Input Hp
0.125 HP
Volts
230 V
Amps
0.5 A
Overhung Load
130 Lbs
Weight
23 Lbs
Output Shaft Diameter
20 mm
Lubrication
Food Grade Grease Type
Motor Size Input
NA
Construction File
E89715
Insulation File
E199928
Construction File
No
CE Certification
Yes
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.