??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Bison Gear & Engineering
Description
PMAC - Permanent Magnet AC Motor - VF Sync
Bill of material
05B-12-0103-B10-321
Part Number
05B-12-0103-B10-321
Frame
39
Rated Power
0.25 HP
Rated Power
187 W
Rated Speed
1800 RPM
Rated Freq.
150 Hz
# of Poles
10
FL
1.1 Amps
Torque
8.8 In-Lb.
Power Factor
0.71
Efficiency
84.9 %
Rotor Inertia
1.97 Lb.-In2
Back EMF L-L
76.4 Vrms/kRPM
Resistance L-L
19.40 Ω
Inductance
19.9 Lsd
Inductance
38.3 Lsq
Peak Amps
2.65 A
Peak Torque
29.68 In-Lb.
Mounting Flange
IEC 71 B14
Enclosure
TENV
Weight
6.0 lbs.
Length
5.2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.