??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
026-712E0010 A12
Product Series
712 A10
Speed
169 RPM
Torque
10 InLb
Ratio :1
10 A10
Input Hp
1/20 HP
Input Hp
0.05 HP
Volts
115/230 V
Amps
.7/.4 A
Overhung Load
145 Lbs
Weight
7 Lbs
Output Shaft Diameter
0.5 In
Lubrication
Semi-Fluid Grease Type
Motor Size Input
NA A10
Construction File
E89715 A10
Insulation File
E199928 A10
Construction File
150393 A10
CE Certification
Yes A10
IP Rating
IP54 A10
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.