??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
026-712A0040
Product Series
712
Speed
41 RPM
Torque
40 InLb
Ratio :1
40.4
Input Hp
1/20 HP
Input Hp
0.05 HP
Volts
115 V
Amps
0.7 A
Overhung Load
226 Lbs
Weight
7 Lbs
Output Shaft Diameter
0.5 In
Lubrication
Semi-Fluid Grease Type
Motor Size Input
NA
Construction File
E89715
Insulation File
E199928
Construction File
150393
CE Certification
Yes
IP Rating
IP50
L
8.56 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.