??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
027-730G0150
Product Series
730
Speed
11 RPM
Torque
1090 InLb
Ratio :1
150.3
Input Hp
1/4 HP
Input Hp
0.25 HP
Volts
230 V
Amps
1.55 A
Overhung Load
1010 Lbs
Weight
30 Lbs
Output Shaft Diameter
1.25 In
Lubrication
Semi-Fluid Grease Type
Motor Size Input
NA
Construction File
E89715
Insulation File
E199928
Construction File
150393
CE Certification
Yes
IP Rating
IP54
Gearmotor Length (L)
14.34 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.