??
User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
HELP_VARIABLE
Part Number
021-712A0150
Product Series
712
Speed
12
RPM
Torque
150
InLb
Ratio :1
149.9
Input Hp
1/30
HP
Input Hp
0.033
HP
Volts
12
V
Amps
5.1
A
Overhung Load
315
Lbs
Weight
8
Lbs
Output Shaft Diameter
0.5
In
Lubrication
Semi-Fluid Grease
Type
Motor Size Input
NA
Construction File
E89715
Insulation File
E199928
Construction File
150393
CE Certification
No
IP Rating
IP50
Gearmotor Length
14.84
INCH
Embedded Preview + Generation
The preview does not represent the part configuration anymore. You have to generate a new preview.